Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
5ik-rk-round-shaft.jpg

The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor.

  • 150 W (1/5 HP) 2-Pole, High Speed Motors
  • 3.54 in. (90 mm) Frame Size
  • Rated Torque = 79 oz-in (560 mN·m)
  • Lead Wire Type
1 

Item #

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Speed (rpm)

Web Price

CAD

5IK150A-BW2U - 150 W (1/5 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - Not Equipped - 3200 $200.00 -
5IK150A-DW3E - 150 W (1/5 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - Not Equipped - 2650 [50 Hz] 3200 [60 Hz] $209.00 -
1