Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

0ik3gn-rohs-img

The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

  • 1 W (1/750 HP)
  • 1.65 in. (42 mm) Frame Size
  • Rated Torque
    • Round Shaft = 1.13 oz-in (8 mN·m)
    • Parallel Shaft Gear = 0.168 ~ 7.5 lb-in (0.019 ~ 0.85 N·m)
  • Lead Wire Type
Unit of Measure
1 2 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

CAD

0IK1GN-AW3U / 0GN3KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/16 in. - Lead Wire - 0.168 lb-in   - 600 $173.00 -
0IK1GN-AW3U / 0GN3.6KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/16 in. - Lead Wire - 0.2 lb-in   - 500 $173.00 -
0IK1GN-AW3U / 0GN5KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/16 in. - Lead Wire - 0.28 lb-in   - 360 $173.00 -
0IK1GN-AW3U / 0GN6KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/16 in. - Lead Wire - 0.34 lb-in   - 300 $173.00 -
0IK1GN-AW3U / 0GN7.5KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/16 in. - Lead Wire - 0.43 lb-in   - 240 $173.00 -
0IK1GN-AW3U / 0GN9KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/16 in. - Lead Wire - 0.51 lb-in   - 200 $173.00 -
0IK1GN-AW3U / 0GN12.5KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/16 in. - Lead Wire - 0.64 lb-in   - 144 $180.00 -
0IK1GN-AW3U / 0GN15KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/16 in. - Lead Wire - 0.77 lb-in   - 120 $180.00 -
0IK1GN-AW3U / 0GN18KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/16 in. - Lead Wire - 0.97 lb-in   - 100 $180.00 -
0IK1GN-AW3U / 0GN25KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/16 in. - Lead Wire - 1.15 lb-in   - 72 $187.00 -
0IK1GN-AW3U / 0GN30KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/16 in. - Lead Wire - 1.41 lb-in   - 60 $187.00 -
0IK1GN-AW3U / 0GN36KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/16 in. - Lead Wire - 1.68 lb-in   - 50 $187.00 -
0IK1GN-AW3U / 0GN50KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/16 in. - Lead Wire - 2.3 lb-in   - 36 $187.00 -
0IK1GN-AW3U / 0GN60KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/16 in. - Lead Wire - 2.8 lb-in   - 30 $187.00 -
0IK1GN-AW3U / 0GN75KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/16 in. - Lead Wire - 3 lb-in   - 24 $196.00 -
0IK1GN-AW3U / 0GN90KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/16 in. - Lead Wire - 3.7 lb-in   - 20 $196.00 -
0IK1GN-AW3U / 0GN100KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/16 in. - Lead Wire - 4.1 lb-in   - 18 $196.00 -
0IK1GN-AW3U / 0GN120KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/16 in. - Lead Wire - 5 lb-in   - 15 $196.00 -
0IK1GN-AW3U / 0GN150KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/16 in. - Lead Wire - 6.2 lb-in   - 12 $196.00 -
0IK1GN-AW3U / 0GN180KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/16 in. - Lead Wire - 7.5 lb-in   - 10 $196.00 -
0IK1A-AW3U - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - Metric - 5 mm - Lead Wire - 0.07 lb-in   - 1200 $100.00 -
0IK1GN-AW3U / 0GN3K - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Metric - 5 mm - Lead Wire - 0.168 lb-in   - 600 $170.00 -
0IK1GN-AW3U / 0GN3.6K - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Metric - 5 mm - Lead Wire - 0.2 lb-in   - 500 $170.00 -
0IK1GN-AW3U / 0GN5K - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Metric - 5 mm - Lead Wire - 0.28 lb-in   - 360 $170.00 -
0IK1GN-AW3U / 0GN6K - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Metric - 5 mm - Lead Wire - 0.34 lb-in   - 300 $170.00 -
Unit of Measure
1 2