Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

  • Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
  • Rated torque from 159 lb-in to 6,770 lb-in

51 - 75 of 360 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Type

  • Terminal Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65
  • IP44

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1-3/8 in. - Not Equipped - 4902 lb-in  554 N·m   - 7.5 - - IP44 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 159 lb-in  18 N·m   - 360 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 221 lb-in  25 N·m   - 240 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 300 lb-in  33.9 N·m   - 180 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 380 lb-in  42.9 N·m   - 144 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 460 lb-in  52 N·m   - 120 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 619 lb-in  69.9 N·m   - 90 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 761 lb-in  86 N·m   - 72 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 920 lb-in  103.9 N·m   - 60 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1221 lb-in  138 N·m   - 45 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1530 lb-in  173 N·m   - 36 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1840 lb-in  208 N·m   - 30 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1-3/8 in. - Not Equipped - 2327 lb-in  262.9 N·m   - 22.5 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1-3/8 in. - Not Equipped - 2902 lb-in  328 N·m   - 18 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1-3/8 in. - Not Equipped - 3495 lb-in  395 N·m   - 15 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1-3/8 in. - Not Equipped - 4654 lb-in  526 N·m   - 11.2 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1-3/8 in. - Not Equipped - 4902 lb-in  554 N·m   - 9 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1-3/8 in. - Not Equipped - 4902 lb-in  554 N·m   - 7.5 - - IP65 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1 1/8 in. - Equipped - 167 lb-in  18.9 N·m   - 360 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1 1/8 in. - Equipped - 167 lb-in  18.9 N·m   - 360 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1 1/8 in. - Equipped - 335 lb-in  37.8 N·m   - 180 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1 1/8 in. - Equipped - 335 lb-in  37.8 N·m   - 180 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1 1/8 in. - Equipped - 502 lb-in  56.7 N·m   - 120 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1 1/8 in. - Equipped - 502 lb-in  56.7 N·m   - 120 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1 1/8 in. - Equipped - 663 lb-in  75 N·m   - 90 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
51 - 75 of 360 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved