Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

  • Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
  • Rated torque from 300 lb-in to 11,187 lb-in

26 - 50 of 264 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 120

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Type

  • Terminal Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65
  • IP44

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1-3/8 in. - 672 lb-in  75.9 N·m   - 240 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1-3/8 in. - 902 lb-in  101.9 N·m   - 180 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12 :1 - Hollow Shaft - - 1-3/8 in. - 1115 lb-in  126 N·m   - 144 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1-3/8 in. - 1345 lb-in  152 N·m   - 120 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1-3/8 in. - 1796 lb-in  202.9 N·m   - 90 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1-3/8 in. - 2247 lb-in  254 N·m   - 72 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1-3/8 in. - 2699 lb-in  304.9 N·m   - 60 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1-5/8 in. - 494 lb-in  55.8 N·m   - 360 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1-5/8 in. - 494 lb-in  55.8 N·m   - 360 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1-5/8 in. - 980 lb-in  110.7 N·m   - 180 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1-5/8 in. - 980 lb-in  110.7 N·m   - 180 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1-5/8 in. - 1474 lb-in  166.5 N·m   - 120 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1-5/8 in. - 1474 lb-in  166.5 N·m   - 120 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1-5/8 in. - 1955 lb-in  221 N·m   - 90 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1-5/8 in. - 1955 lb-in  221 N·m   - 90 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1-5/8 in. - 2451 lb-in  277 N·m   - 72 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 1-5/8 in. - 2451 lb-in  277 N·m   - 72 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1-5/8 in. - 494 lb-in  55.8 N·m   - 360 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1-5/8 in. - 494 lb-in  55.8 N·m   - 360 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1-5/8 in. - 980 lb-in  110.7 N·m   - 180 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1-5/8 in. - 980 lb-in  110.7 N·m   - 180 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1-5/8 in. - 1474 lb-in  166.5 N·m   - 120 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1-5/8 in. - 1474 lb-in  166.5 N·m   - 120 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1-5/8 in. - 1955 lb-in  221 N·m   - 90 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1-5/8 in. - 1955 lb-in  221 N·m   - 90 - Power-Off Activated, Spring Close - IP44 Request Quote Add To Cart
Request Quote
26 - 50 of 264 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved