Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| G3F50S375-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Equipped | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| G3L50S450-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Equipped | Rated Torque - 9540 lb-in 1078 N·m | Rated Speed (rpm) - 4 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| G3F50S450-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Equipped | Rated Torque - 9540 lb-in 1078 N·m | Rated Speed (rpm) - 4 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B10-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 230 lb-in 26 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B15-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 354 lb-in 40 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B20-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 469 lb-in 53 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B25-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 575 lb-in 65 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B30-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B40-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 929 lb-in 105 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B50-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B60-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1398 lb-in 158 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B10-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 230 lb-in 26 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B15-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 354 lb-in 40 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B20-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 469 lb-in 53 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B25-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 575 lb-in 65 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B30-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B40-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 929 lb-in 105 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B60-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1398 lb-in 158 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B5-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B10-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 230 lb-in 26 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B15-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 354 lb-in 40 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| H2L32B20-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 469 lb-in 53 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |