The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

  • High-Performance, Alarm-Type
  • DC Input
  • Frame sizes 4.69 in / 4.72 in (119 mm / 120 mm)
  • Maximum airflow 137 CFM (3.88 m3/min)
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Frame Size (in)

  • 4.69

Frame Size (mm)

  • 119

Power Supply

  • 12 VDC

Connection Type

  • Lead Wire
  • Connector

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Connection Cable, Mounting Screws

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Fan Speed Type

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
- 4.69 in119 mm - 1 in.25 mm - 12 VDC - Low Speed Alarm - Electronic - Lead Wire - - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - Fan Only $66.00 Add To Cart
Request Quote
- 4.69 in119 mm - 1 in.25 mm - 12 VDC - Low Speed Alarm - Electronic - Connector - - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - Fan Only Request Quote Add To Cart
Request Quote
- 4.69 in119 mm - 1 in.25 mm - 12 VDC - Low Speed Alarm - Electronic - Lead Wire - - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - Fan, Finger Guard, Connection Cable, Mounting Screws Request Quote Add To Cart
Request Quote
- 4.69 in119 mm - 1 in.25 mm - 12 VDC - Low Speed Alarm - Electronic - Connector - - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - Fan, Finger Guard, Connection Cable, Mounting Screws Request Quote Add To Cart
Request Quote
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved