The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

  • High-Performance, Alarm-Type
  • DC Input
  • Frame size 2.44 in (62 mm)
  • Maximum airflow 17.7 CFM (0.5 m3/min)
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • 12 VDC

Connection Type

  • Lead Wire
  • Connector

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Connection Cable, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Fan Speed Type

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
- 2.44 in62 mm - 12 VDC - Low Speed Alarm - Electronic - Lead Wire - - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   - Fan Only $42.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - Low Speed Alarm - Electronic - Connector - - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   - Fan Only Request Quote Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - Low Speed Alarm - Electronic - Lead Wire - - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   - Fan, Finger Guard, Connection Cable, Mounting Screws Request Quote Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - Low Speed Alarm - Electronic - Connector - - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   - Fan, Finger Guard, Connection Cable, Mounting Screws Request Quote Add To Cart
Request Quote
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved