ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Speed control motors for use with speed controllers.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| BLHM5100KC-GFS / GFS5G20FR | - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) | - 3.54 in. sq. | - 100 W (1/8 HP) | - | - Hollow Shaft Flat Gearhead | - 20 :1 | - | - Not Equipped | $585.00 | - |
| BLHM5100KC-GFS / GFS5G30FR | - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) | - 3.54 in. sq. | - 100 W (1/8 HP) | - | - Hollow Shaft Flat Gearhead | - 30 :1 | - | - Not Equipped | $596.00 | - |
| BLHM5100KC-GFS / GFS5G50FR | - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) | - 3.54 in. sq. | - 100 W (1/8 HP) | - | - Hollow Shaft Flat Gearhead | - 50 :1 | - | - Not Equipped | $596.00 | - |
| BLHM5100KC-GFS / GFS5G100FR | - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) | - 3.54 in. sq. | - 100 W (1/8 HP) | - | - Hollow Shaft Flat Gearhead | - 100 :1 | - | - Not Equipped | $596.00 | - |
| BLHM5100KC-GFS / GFS5G200FR | - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) | - 3.54 in. sq. | - 100 W (1/8 HP) | - | - Hollow Shaft Flat Gearhead | - 200 :1 | - | - Not Equipped | $610.00 | - |
| USM206-001W2 | - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $124.00 |
- |
| USM206-002W2 | - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $128.00 |
- |
| USM315-001W2 | - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $132.00 | - |
| USM315-002W2 | - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $134.00 | - |
| USM425-001W2 | - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $143.00 | - |
| USM425-002W2 | - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $150.00 | - |
| USM540-001W2 | - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $169.00 | - |
| USM560-001W-1 | - 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $284.00 | - |
| USM560-002W-1 | - 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $289.00 | - |
| USM590-001W-1 | - 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $350.00 | - |
| USM590-002W-1 | - 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $358.00 | - |
| USM206-401W2 / 2GN3SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN3.6SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN5SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN6SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN7.5SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN9SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN12.5SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN15SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | $215.00 |
- |
| USM206-401W2 / 2GN18SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | $215.00 |
- |