ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Speed control motors for use with speed controllers.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| USM590-502W-1 / 5GU60KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | $530.00 | - |
| USM590-502W-1 / 5GU75KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | $542.00 | - |
| USM590-502W-1 / 5GU90KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | $542.00 | - |
| USM590-502W-1 / 5GU100KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | $542.00 | - |
| USM590-502W-1 / 5GU120KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | $542.00 | - |
| USM590-502W-1 / 5GU150KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | $542.00 | - |
| USM590-502W-1 / 5GU180KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | $542.00 | - |
| 2IK6RA-AW2U | - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $112.00 |
- |
| 3IK15RA-AW2U | - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $121.00 | - |
| 4IK25RA-AW2U | - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $131.00 | - |
| 5IK40RA-AW2U | - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $157.00 | - |
| 2IK6RA-CW2E | - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $116.00 |
- |
| 3IK15RA-CW2E | - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $124.00 | - |
| 4IK25RA-CW2E | - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $136.00 | - |
| 5IK40RA-CW2E | - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $161.00 | - |
| 2RK6RA-AW2U | - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $119.00 |
- |
| 3RK15RA-AW2U | - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $129.00 | - |
| 4RK25RA-AW2U | - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $140.00 | - |
| 5RK40RA-AW2U | - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $167.00 | - |
| 2RK6RA-CW2E | - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $122.00 |
- |
| 3RK15RA-CW2E | - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $131.00 | - |
| 4RK25RA-CW2E | - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $147.00 | - |
| 5RK40RA-CW2E | - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | $171.00 | - |
| 2IK6RGN-AW2U / 2GN3SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN3.6SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | $203.00 |
- |