ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Speed control motors for use with speed controllers.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2IK6RGN-AW2U / 2GN5SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN6SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN7.5SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN9SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN12.5SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN15SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN18SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | $203.00 |
- |
| 2IK6RGN-AW2U / 2GN25SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | $212.00 |
- |
| 2IK6RGN-AW2U / 2GN30SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | $212.00 |
- |
| 2IK6RGN-AW2U / 2GN36SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - Not Equipped | $212.00 |
- |
| 2IK6RGN-AW2U / 2GN50SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | $222.00 |
- |
| 2IK6RGN-AW2U / 2GN60SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | $222.00 |
- |
| 2IK6RGN-AW2U / 2GN75SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | $222.00 |
- |
| 2IK6RGN-AW2U / 2GN90SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | $222.00 |
- |
| 2IK6RGN-AW2U / 2GN100SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | $222.00 |
- |
| 2IK6RGN-AW2U / 2GN120SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | $222.00 |
- |
| 2IK6RGN-AW2U / 2GN150SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | $222.00 |
- |
| 2IK6RGN-AW2U / 2GN180SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | $222.00 |
- |
| 3IK15RGN-AW2U / 3GN3SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | $219.00 | - |
| 3IK15RGN-AW2U / 3GN3.6SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | $219.00 | - |
| 3IK15RGN-AW2U / 3GN5SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | $219.00 | - |
| 3IK15RGN-AW2U / 3GN6SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | $219.00 | - |
| 3IK15RGN-AW2U / 3GN7.5SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | $219.00 | - |
| 3IK15RGN-AW2U / 3GN9SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | $219.00 | - |
| 3IK15RGN-AW2U / 3GN12.5SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | $219.00 | - |