Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

This DC input all-in-one 0.72º stepper motor combines the high performance of a 0.72º stepper motor with a built-in microstepping driver and controller (stored data) type. The built-in controller increases the system configuration flexibility and ease of use.

  • RS-485 Communications
  • Resolution - 0.72º
  • 24 VDC power supply input
pka-top
Unit of Measure
Items Stepper Motor
PKA544KD
All-in-One Stepper Motor
Web Price Request Quote
Stepper Motor
PKA566KD
All-in-One Stepper Motor
Web Price Request Quote
Frame Size - 1.65 in - 2.36 in
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque - 25 oz-in - 117 oz-in
Shaft/Gear Type - Round Shaft (No Gearhead)
Power Supply - 24 VDC
Current - 0.75 - 1.4
Rotor Inertia - 0.3 oz-in² - 1.53 oz-in²
Radial Load - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 14.1 lb0.2 in. from Shaft End = 16.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 29 lb0.79 in. from Shaft End = 42 lb
Axial Load - 2.2 lb - 4.5 lb