ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
![]()
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ES01 / VSI206A2-5U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 2 lb-in | - 18 ~ 320 | Request Quote | - |
-
$228.00 |
| ES01 / VSI206A2-6U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 2.3 lb-in | - 15 ~ 266 | Request Quote | - |
-
$228.00 |
| ES01 / VSI206A2-7.5U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 3 lb-in | - 12 ~ 213 | Request Quote | - |
-
$228.00 |
| ES01 / VSI206A2-9U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 3.6 lb-in | - 10 ~ 177 | Request Quote | - |
-
$228.00 |
| ES01 / VSI206A2-12.5U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 4.9 lb-in | - 7.2 ~ 128 | Request Quote | - |
-
$228.00 |
| ES01 / VSI206A2-15U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 6 lb-in | - 6 ~ 106 | Request Quote | - |
-
$228.00 |
| ES01 / VSI206A2-18U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 7.1 lb-in | - 5 ~ 88 | Request Quote | - |
-
$228.00 |
| ES01 / VSI206A2-25U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 9.7 lb-in | - 3.6 ~ 64 | Request Quote | - |
-
$234.00 |
| ES01 / VSI206A2-30U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 11.5 lb-in | - 3 ~ 53 | Request Quote | - |
-
$234.00 |
| ES01 / VSI206A2-36U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - 13.2 lb-in | - 2.5 ~ 44 | Request Quote | - |
-
$234.00 |
| ES01 / VSI206A2-50U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 19.4 lb-in | - 1.8 ~ 32 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-60U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - 23 lb-in | - 1.5 ~ 26 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-75U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - 28 lb-in | - 1.2 ~ 21 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-90U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - 34 lb-in | - 1 ~ 17 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-100U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 38 lb-in | - 0.9 ~ 16 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-120U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - 46 lb-in | - 0.75 ~ 13 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-150U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - 53 lb-in | - 0.6 ~ 10 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-180U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - 53 lb-in | - 0.5 ~ 8.8 | Request Quote | - |
-
$242.00 |
| ES01 / VSI206A2-250U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 6.4 | Request Quote | - |
-
$265.00 |
| ES01 / VSI206A2-300U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 5.3 | Request Quote | - |
-
$265.00 |
| ES01 / VSI206A2-360U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 0.2 ~ 4.4 | Request Quote | - |
-
$265.00 |
| ES02 / VSI206C2-5E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 1.59 lb-in [50 Hz] 2 lb-in [60 Hz] | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | - |
-
$230.00 |
| ES02 / VSI206C2-6E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 1.94 lb-in [50 Hz] 2.3 lb-in [60 Hz] | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | - |
-
$230.00 |
| ES02 / VSI206C2-7.5E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 2.3 lb-in [50 Hz] 3 lb-in [60 Hz] | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Request Quote | - |
-
$230.00 |
| ES02 / VSI206C2-9E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 2.8 lb-in [50 Hz] 3.6 lb-in [60 Hz] | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | - |
-
$230.00 |