1 - 22 of 22
|
Results Per Page
1
USM425-402W2 / 4GN3SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN3.6SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN5SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN6SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN7.5SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN9SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN12.5SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN15SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN18SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN25SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN30SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN36SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN50SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN60SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN75SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN90SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN100SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN120SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN150SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2 / 4GN180SA
25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM425-402W2
25 W (1/30 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC)
Request Quote
1 - 22 of 22
|
Results Per Page
1