As informações abaixo estão em inglês
1 - 22 of 22 | Results Per Page
1 
usm540-001u2-img

USM540-001W2


40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN3SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN3.6SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN5SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN6SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN7.5SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN9SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN12.5SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN15SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN18SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN25SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN30SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN36SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN50SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN60SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN75SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN90SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN100SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN120SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN150SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm540-401u2-img

USM540-401W2 / 5GN180SA


40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm-pn-img

USM540-401W2


40 W (1/19 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC)


Request Quote
1 - 22 of 22 | Results Per Page
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados