2RK6RGN-AW2U / 2GN15SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC)
$210.00
2RK6RGN-AW2U / 2GN18SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC)
$210.00
2RK6RGN-AW2U / 2GN25SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC)
$219.00
2RK6RGN-AW2U / 2GN30SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC)
$219.00
2RK6RGN-AW2U / 2GN36SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC)
$219.00
2RK6RGN-AW2U / 2GN50SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
2RK6RGN-AW2U / 2GN60SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
2RK6RGN-AW2U / 2GN75SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
2RK6RGN-AW2U / 2GN90SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
2RK6RGN-AW2U / 2GN100SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
2RK6RGN-AW2U / 2GN120SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
2RK6RGN-AW2U / 2GN150SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
2RK6RGN-AW2U / 2GN180SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC)
$229.00
3RK15RGN-AW2U / 3GN3SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN3.6SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN5SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN6SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN7.5SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN9SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN12.5SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN15SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN18SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC)
$227.00
3RK15RGN-AW2U / 3GN25SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC)
$237.00
3RK15RGN-AW2U / 3GN30SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC)
$237.00
3RK15RGN-AW2U / 3GN36SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC)
$237.00