As informações abaixo estão em inglês
1 - 22 of 22 | Results Per Page
1 
usm206-001u2-img

USM206-001W2


6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN3SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN3.6SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN5SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN6SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN7.5SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN9SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN12.5SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN15SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN18SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN25SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN30SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN36SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN50SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN60SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN75SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN90SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN100SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN120SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN150SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm206-401u2-img

USM206-401W2 / 2GN180SA


6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm-pn-img

USM206-401W2


6 W (1/125 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC)


Request Quote
1 - 22 of 22 | Results Per Page
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados