As informações abaixo estão em inglês
1 - 22 of 22 | Results Per Page
1 
usm315-001u2-img

USM315-001W2


15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN3SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN3.6SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN5SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN6SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN7.5SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN9SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN12.5SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN15SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN18SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN25SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN30SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN36SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN50SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN60SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN75SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN90SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN100SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN120SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN150SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm315-401u2-img

USM315-401W2 / 3GN180SA


15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC)


Request Quote
usm-pn-img

USM315-401W2


15 W (1/50 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC)


Request Quote
1 - 22 of 22 | Results Per Page
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados