1 - 22 of 22
|
Results Per Page
1
USM315-402W2 / 3GN3SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN3.6SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN5SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN6SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN7.5SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN9SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN12.5SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN15SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN18SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN25SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN30SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN36SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN50SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN60SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN75SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN90SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN100SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN120SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN150SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2 / 3GN180SA
15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC)
Request Quote
USM315-402W2
15 W (1/50 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC)
Request Quote
1 - 22 of 22
|
Results Per Page
1