This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Drive Method

- Ball Screw

Actuator Frame Size

- 2.97 in. (W) x 3.27 in. (H)  75.4 mm (W) x 83 mm (H)  

Power Supply

- Single-Phase 200-230 VAC

Frequency

- 50 Hz60 Hz

Electromagnetic Brake

- Equipped

Motor Location

- Reversed Motor (Right Side)

Table Orientation

- X-axis Table

Traveling Parallelism

- 0 in.0.03 mm

Dynamic Permissible Moment

- MP: 281.5 lb-in
MY: 91.2 lb-in
MR: 359.3 lb-in  
MP: 31.8 N·m
MY: 10.3 N·m
MR: 40.6 N·m  

Static Permissible Moment

- MP: 761.2 lb-in
MY: 300.9 lb-in
MR: 973.6 lb-in  
MP: 86 N·m
MY: 34 N·m
MR: 110 N·m  

Lead

- 0.47 in.12 mm

Max. Speed

- 31.5 in/s800 mm/s

Max. Horizontal Transportable Mass

- 66.14 lb30 kg

Max. Vertical Transportable Mass

- 33.07 lb15 kg

Thrust

- 44.96 lb200 N

Push Force

- 89.92 lb400 N

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- 0 in.0.02 mm

Stroke

- 1.97 in.50 mm

RoHS Compliant

- Yes

Components

- EASM6RXD005ARMC [Actuator]
ARD-C [Driver]

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.


 

 


 

 


 


 


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved