Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Current per Phase (A/phase)

Motor Connection Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Shaft

Encoder

Encoder Output

Output Type

Electromagnetic Brake

Web Price

PKP262FD15AWH100R3JL - 2.4 in - 1.83 in.
Speed - Torque Characteristics
- 704 oz-in - 1.5 - Lead Wire - Flat Harmonic Gear - 100 :1 - 5 mm - Single - Equipped - 1000 P/R, 3-Channel - Line Driver - Not Equipped $1,143.00
PKP262FD15AWH100R3J - 2.4 in - 1.83 in.
Speed - Torque Characteristics
- 704 oz-in - 1.5 - Lead Wire - Flat Harmonic Gear - 100 :1 - 5 mm - Single - Equipped - 1000 P/R, 3-Channel - Voltage (TTL equivalent) - Not Equipped $1,143.00
PKP262FD15AWH100R3FL - 2.4 in - 1.83 in.
Speed - Torque Characteristics
- 704 oz-in - 1.5 - Lead Wire - Flat Harmonic Gear - 100 :1 - 5 mm - Single - Equipped - 400 P/R, 3-Channel - Line Driver - Not Equipped $1,143.00
PKP262FD15AWH100R3F - 2.4 in - 1.83 in.
Speed - Torque Characteristics
- 704 oz-in - 1.5 - Lead Wire - Flat Harmonic Gear - 100 :1 - 5 mm - Single - Equipped - 400 P/R, 3-Channel - Voltage (TTL equivalent) - Not Equipped $1,143.00
PKP262FD15AWH100R3EL - 2.4 in - 1.83 in.
Speed - Torque Characteristics
- 704 oz-in - 1.5 - Lead Wire - Flat Harmonic Gear - 100 :1 - 5 mm - Single - Equipped - 200 P/R, 3-Channel - Line Driver - Not Equipped $1,143.00
PKP243D08A2 - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 0.85 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $61.00
PKP243D08B2 - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 0.85 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $63.00
PKP243D15A2 - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $61.00
PKP243D15B2 - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $63.00
PKP243D23A2 - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 2.3 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $61.00
PKP243D23B2 - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 2.3 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $63.00
PKP244D08A2 - 1.65 in - 1.54 in.
Speed - Torque Characteristics
- 68 oz-in - 0.85 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $63.00
PKP244D08B2 - 1.65 in - 1.54 in.
Speed - Torque Characteristics
- 68 oz-in - 0.85 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $65.00
PKP244D15A2 - 1.65 in - 1.54 in.
Speed - Torque Characteristics
- 68 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $63.00
PKP244D15B2 - 1.65 in - 1.54 in.
Speed - Torque Characteristics
- 68 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $65.00
PKP244D23A2 - 1.65 in - 1.54 in.
Speed - Torque Characteristics
- 68 oz-in - 2.3 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $63.00
PKP244D23B2 - 1.65 in - 1.54 in.
Speed - Torque Characteristics
- 68 oz-in - 2.3 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $65.00
PKP245D08A2 - 1.65 in - 1.85 in.
Speed - Torque Characteristics
- 93 oz-in - 0.85 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $69.00
PKP245D08B2 - 1.65 in - 1.85 in.
Speed - Torque Characteristics
- 93 oz-in - 0.85 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $72.00
PKP245D15A2 - 1.65 in - 1.85 in.
Speed - Torque Characteristics
- 93 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $69.00
PKP245D15B2 - 1.65 in - 1.85 in.
Speed - Torque Characteristics
- 93 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $72.00
PKP245D23A2 - 1.65 in - 1.85 in.
Speed - Torque Characteristics
- 93 oz-in - 2.3 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $69.00
PKP245D23B2 - 1.65 in - 1.85 in.
Speed - Torque Characteristics
- 93 oz-in - 2.3 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $72.00
PKP246D15A2 - 1.65 in - 2.32 in.
Speed - Torque Characteristics
- 140 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Single - Not Equipped - - - Not Equipped $74.00
PKP246D15B2 - 1.65 in - 2.32 in.
Speed - Torque Characteristics
- 140 oz-in - 1.5 - Flat Connector - Round Shaft with Flat (No Gearhead) - - 5 mm - Double - Not Equipped - - - Not Equipped $75.00
Unit of Measure
1 2 3 4 5 »