ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Compact linear actuators
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DR28R2.5B03-P2NKD-P | - 28 mm | - Rod Type | - Not Equipped | - Down | - Foot Mount | - Not Equipped | - Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5B03-P2NKL-P | - 28 mm | - Rod Type | - Not Equipped | - Left | - Foot Mount | - Not Equipped | - Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5B03-P2NKR-P | - 28 mm | - Rod Type | - Not Equipped | - Right | - Foot Mount | - Not Equipped | - Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5B03-P2NKU-P | - 28 mm | - Rod Type | - Not Equipped | - Up | - Foot Mount | - Not Equipped | - Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2AKD-P | - 28 mm | - Rod Type | - Not Equipped | - Down | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2AKL-P | - 28 mm | - Rod Type | - Not Equipped | - Left | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2AKR-P | - 28 mm | - Rod Type | - Not Equipped | - Right | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2AKU-P | - 28 mm | - Rod Type | - Not Equipped | - Up | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2NKD-P | - 28 mm | - Rod Type | - Not Equipped | - Down | - Foot Mount | - Not Equipped | - Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2NKL-P | - 28 mm | - Rod Type | - Not Equipped | - Left | - Foot Mount | - Not Equipped | - Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2NKR-P | - 28 mm | - Rod Type | - Not Equipped | - Right | - Foot Mount | - Not Equipped | - Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28R2.5BC03-P2NKU-P | - 28 mm | - Rod Type | - Not Equipped | - Up | - Foot Mount | - Not Equipped | - Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28T2.5B03-P2AKD | - 28 mm | - Table Type | - Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28T2.5B03-P2AKD-F | - 28 mm | - Table Type | - Equipped | - Down | - Flange Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28T2.5B03-P2AKD-P | - 28 mm | - Table Type | - Equipped | - Down | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28T2.5B03-P2AKL | - 28 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28T2.5B03-P2AKL-F | - 28 mm | - Table Type | - Equipped | - Left | - Flange Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28T2.5B03-P2AKL-P | - 28 mm | - Table Type | - Equipped | - Left | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | - 0.02 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28G2.5B03-P2AKD | - 28 mm | - Rod Type with Guide | - Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.005 mm | - 0.05 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28G2.5B03-P2AKU | - 28 mm | - Rod Type with Guide | - Equipped | - Up | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.005 mm | - 0.05 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28G2.5B03-P2NKD | - 28 mm | - Rod Type with Guide | - Equipped | - Down | - Not Equipped | - Not Equipped | - Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.005 mm | - 0.05 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28G2.5B03-P2NKU | - 28 mm | - Rod Type with Guide | - Equipped | - Up | - Not Equipped | - Not Equipped | - Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.005 mm | - 0.05 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28G2.5BC03-P2AKD | - 28 mm | - Rod Type with Guide | - Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.005 mm | - 0.05 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28G2.5BC03-P2AKU | - 28 mm | - Rod Type with Guide | - Equipped | - Up | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.005 mm | - 0.05 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |
| DR28G2.5BC03-P2NKD | - 28 mm | - Rod Type with Guide | - Equipped | - Down | - Not Equipped | - Not Equipped | - Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.005 mm | - 0.05 mm max. | - 0.0125 mm | - 1.5 | Request Quote | - |