ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The αSTEP AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
Item # |
Driver Type |
Power Supply |
Current |
Excitation Mode |
Lead Wires |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|
| AZD-AD | - Closed Loop, Absolute, Built-in Controller (Stored Data) | - Single-Phase 100-120 VAC | - | - | - | $711.00 |
-
|
| AZD-CD | - Closed Loop, Absolute, Built-in Controller (Stored Data) | - Single-Phase/Three-Phase 200-240 VAC | - | - | - | $711.00 |
-
|