Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor

Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK40VGV-ES3T2 / 5GV12.5BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 12.5 :1 - 18 mm - 23 lb-in [60 Hz]  27 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in² $286.00
5IK40VGV-ES3T2 / 5GV15BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 18 mm - 27 lb-in [60 Hz]  32 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in² $286.00
5IK40VGV-ES3T2 / 5GV18BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 18 :1 - 18 mm - 32 lb-in [60 Hz]  39 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in² $286.00
5IK40VGV-ES3T2 / 5GV25BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 25 :1 - 18 mm - 43 lb-in [60 Hz]  52 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in² $296.00
5IK40VGV-ES3T2 / 5GV30BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 18 mm - 52 lb-in [60 Hz]  62 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in² $296.00
5IK40VGV-ES3T2 / 5GV36BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 36 :1 - 18 mm - 62 lb-in [60 Hz]  75 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in² $296.00
5IK40VGV-ES3T2 / 5GV50BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 18 mm - 104 lb-in [50 Hz]  87 lb-in [60 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV60BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 60 :1 - 18 mm - 105 lb-in [60 Hz]  125 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV75BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 75 :1 - 18 mm - 130 lb-in [60 Hz]  156 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV90BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 90 :1 - 18 mm - 157 lb-in [60 Hz]  188 lb-in [50 Hz]   - 16.6 [50 Hz] 20 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV100BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 18 mm - 175 lb-in [60 Hz]  200 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV120BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 120 :1 - 18 mm - 198 lb-in [60 Hz]  230 lb-in [50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV150BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 150 :1 - 18 mm - 240 lb-in [60 Hz]  260 lb-in [50 Hz]   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV180BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 180 :1 - 18 mm - 260 lb-in [50 Hz]  260 lb-in [60 Hz]   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in² $305.00
5IK40VGV-ES3T2 / 5GV250BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 250 :1 - 18 mm - 260 lb-in [50 Hz]  260 lb-in [60 Hz]   - 6 [50 Hz] 7.2 [60 Hz] - 15000 oz-in² $410.00
5IK40VGV-ES3T2 / 5GV300BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 300 :1 - 18 mm - 260 lb-in [50 Hz]  260 lb-in [60 Hz]   - 5 [50 Hz] 6 [60 Hz] - 15000 oz-in² $410.00
5IK40VAS-ES3T2 - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Round Shaft (Stainless Steel Shaft, No Gearhead) - - 10 mm - 2 lb-in [60 Hz]  2.44 lb-in [50 Hz]   - 1400 [50 Hz] 1680 [60 Hz] - $154.00
5IK60VGVH-ES3T2 / 5GVH5BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in² $340.00
5IK60VGVH-ES3T2 / 5GVH6BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in² $340.00
5IK60VGVH-ES3T2 / 5GVH7.5BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 7.5 :1 - 18 mm - 21 lb-in [60 Hz]  24 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in² $340.00
5IK60VGVH-ES3T2 / 5GVH9BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 9 :1 - 18 mm - 24 lb-in [60 Hz]  29 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in² $340.00
5IK60VGVH-ES3T2 / 5GVH12.5BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 12 :1 - 18 mm - 34 lb-in [60 Hz]  40 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in² $340.00
5IK60VGVH-ES3T2 / 5GVH15BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 18 mm - 41 lb-in [60 Hz]  48 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in² $340.00
5IK60VGVH-ES3T2 / 5GVH18BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 18 :1 - 18 mm - 50 lb-in [60 Hz]  58 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in² $340.00
5IK60VGVH-ES3T2 / 5GVH25BS - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 25 :1 - 18 mm - 66 lb-in [60 Hz]  77 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in² $354.00
Unit of Measure
« 16 17 18 19 20 »