The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.

  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC

*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).

276 - 298 of 298 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC
  • Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP65

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

Add To Cart / Contact Sales
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 7/8 in. - IP40 - 202.60 lb-in22.9 N·m - 4 ~ 200 - 9300 oz-in²1700 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 7/8 in. - IP40 - 290.30 lb-in32.8 N·m - 2.7 ~ 133 - 21000 oz-in²3900 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - IP40 - 483.20 lb-in54.6 N·m - 1.6 ~ 80 - 51000 oz-in²9300 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP40 - 50.40 lb-in5.7 N·m - 16 ~ 800 - 550 oz-in²100 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP40 - 100.80 lb-in11.4 N·m - 8 ~ 400 - 2500 oz-in²460 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP40 - 151.30 lb-in17.1 N·m - 5.3 ~ 267 - 5500 oz-in²1000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP40 - 202.60 lb-in22.9 N·m - 4 ~ 200 - 9300 oz-in²1700 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP40 - 290.30 lb-in32.8 N·m - 2.7 ~ 133 - 21000 oz-in²3900 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP40 - 483.20 lb-in54.6 N·m - 1.6 ~ 80 - 51000 oz-in²9300 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 7/8 in. - IP65 - 50.40 lb-in5.7 N·m - 16 ~ 800 - 550 oz-in²100 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 7/8 in. - IP65 - 100.80 lb-in11.4 N·m - 8 ~ 400 - 2500 oz-in²460 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 7/8 in. - IP65 - 151.30 lb-in17.1 N·m - 5.3 ~ 267 - 5500 oz-in²1000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 7/8 in. - IP65 - 202.60 lb-in22.9 N·m - 4 ~ 200 - 9300 oz-in²1700 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 7/8 in. - IP65 - 290.30 lb-in32.8 N·m - 2.7 ~ 133 - 21000 oz-in²3900 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - IP65 - 483.20 lb-in54.6 N·m - 1.6 ~ 80 - 51000 oz-in²9300 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP65 - 50.40 lb-in5.7 N·m - 16 ~ 800 - 550 oz-in²100 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP65 - 100.80 lb-in11.4 N·m - 8 ~ 400 - 2500 oz-in²460 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP65 - 151.30 lb-in17.1 N·m - 5.3 ~ 267 - 5500 oz-in²1000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP65 - 202.60 lb-in22.9 N·m - 4 ~ 200 - 9300 oz-in²1700 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP65 - 290.30 lb-in32.8 N·m - 2.7 ~ 133 - 21000 oz-in²3900 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP65 - 483.20 lb-in54.6 N·m - 1.6 ~ 80 - 51000 oz-in²9300 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - IP40 - 11.24 lb-in1.27 N·m - 80 ~ 4000 - 82 oz-in²15 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 400 W (1/2 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - IP65 - 11.24 lb-in1.27 N·m - 80 ~ 4000 - 82 oz-in²15 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
276 - 298 of 298 | Results Per Page | View | Unit of Measure
« 11 12 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved