Brushless DC Motors

126 - 150 of 672 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart / Contact Sales
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - IP66 - 483.20 lb-in54.6 N·m - - 1.6 ~ 80 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP66 - 50.40 lb-in5.7 N·m - - 16 ~ 800 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP66 - 100.80 lb-in11.4 N·m - - 8 ~ 400 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 151.30 lb-in17.1 N·m - - 5.3 ~ 267 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP66 - 202.60 lb-in22.9 N·m - - 4 ~ 200 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 290.30 lb-in32.8 N·m - - 2.7 ~ 133 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 483.20 lb-in54.6 N·m - - 1.6 ~ 80 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 3/4 inch - IP44 - 47.79 lb-in5.4 N·m - - 16 ~ 720 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 3/4 inch - IP44 - 96.47 lb-in10.9 N·m - - 8 ~ 360 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 3/4 inch - IP44 - 192.06 lb-in21.7 N·m - - 4 ~ 180 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 7/8 inch - IP44 - 280.57 lb-in31.7 N·m - - 2.7 ~ 120 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 7/8 inch - IP44 - 441.65 lb-in49.9 N·m - - 1.6 ~ 72 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 1-1/8 inch - IP44 - 955.88 lb-in108 N·m - - 0.8 ~ 36 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 1-1/8 inch - IP44 - 1814.41 lb-in205 N·m - - 0.4 ~ 18 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 1-1/4 inch - IP44 - 2637.53 lb-in298 N·m - - 0.27 ~ 12 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 1-1/4 inch - IP44 - 3814.68 lb-in431 N·m - - 0.18 ~ 8 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 1-5/8 inch - IP44 - 5159.99 lb-in583 N·m - - 0.19 ~ 6 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 100 :1 - - IP66 - 955.88 lb-in108 N·m - - 0.8 ~ 36 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 200 :1 - - IP66 - 1814.41 lb-in205 N·m - - 0.4 ~ 18 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 1-1/4 inch - IP66 - 2637.53 lb-in298 N·m - - 0.27 ~ 12 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 1-1/4 inch - IP66 - 3814.68 lb-in431 N·m - - 0.18 ~ 8 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 1 inch - IP66 - 42.48 lb-in4.8 N·m - - 16 ~ 720 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 1 inch - IP66 - 84.08 lb-in9.5 N·m - - 8 ~ 360 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 1 inch - IP66 - 126.57 lb-in14.3 N·m - - 5.3 ~ 240 Request Quote - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 1 inch - IP66 - 169.05 lb-in19.1 N·m - - 4 ~ 180 Request Quote - - Add To Cart
Request Quote
126 - 150 of 672 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved