The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
| Items |
EAC4RW-D05-AZAAD-G Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4RW-D10-AZAAD-G Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4RW-D15-AZAAD-G Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4RW-D20-AZAAD-G Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4RW-D25-AZAAD-G Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
|||||
| Actuator Frame Size | - 42 mm (W) x 42 mm (H) | |||||||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Frequency | - 50 Hz60 Hz | |||||||||
| Guide | - Equipped | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Reversed Motor Type | |||||||||
| Dynamic Permissible Moment |
-
MP: 1.3 N·m MY: 1.3 N·m MR: 0.6 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 3.7 N·m MY: 3.7 N·m MR: 3.0 N·m |
|||||||||
| Lead | - 12 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
| Max. Speed | - 600 mm/s | |||||||||
| Thrust | - ~70 N | |||||||||
| Push Force | - 100 N | |||||||||
| Max. Horizontal Transportable Mass | - ~15 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Resolution | - | |||||||||
| Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
|
|
||||||||||