Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
| Items |
SMK216A-GN / 2GN3SA 2.36 in. (60 mm) Low-Speed Synchronous Motor (3:1 Gear Ratio) Web Price Request Quote
|
SMK216A-GN / 2GN3.6SA 2.36 in. (60 mm) Low-Speed Synchronous Motor (3.6:1 Gear Ratio) Web Price Request Quote
|
SMK216A-GN / 2GN5SA 2.36 in. (60 mm) Low-Speed Synchronous Motor (5:1 Gear Ratio) Web Price Request Quote
|
SMK216A-GN / 2GN6SA 2.36 in. (60 mm) Low-Speed Synchronous Motor (6:1 Gear Ratio) Web Price Request Quote
|
SMK216A-GN / 2GN7.5SA 2.36 in. (60 mm) Low-Speed Synchronous Motor (7.5:1 Gear Ratio) Web Price Request Quote
|
|||||
| Frame Size | - 2.36 in60 mm | |||||||||
| Power Supply | - Single-Phase 100-115 VAC | |||||||||
| Frequency (Hz) | - 60 50 | |||||||||
| Current | - 0.08 A [100 VAC, 50 Hz] 0.09 A [100 VAC, 60 Hz] 0.10 A [115 VAC, 60 Hz] | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
| Output Shaft Diameter | - 5/16 in. | |||||||||
| Rated Torque | - 3.5 lb-in 0.4 N·m | - 4.4 lb-in 0.5 N·m | - 6.1 lb-in 0.7 N·m | - 7 lb-in 0.8 N·m | - 8.8 lb-in 1 N·m | |||||
| Rated Speed (rpm) | - 20 [50 Hz] 24 [60 Hz] | - 16.67 [50 Hz] 20 [60 Hz] | - 14.4 [60 Hz] 12 [50 Hz] | - 10 [50 Hz] 12 [60 Hz] | - 9.6 [60 Hz] 8 [50 Hz] | |||||
| Permissible Load Inertia | - 30 oz-in²5.4 x 10-4 kg·m² | - 42 oz-in²7.7 x 10-4 kg·m² | - 82 oz-in²15 x 10-4 kg·m² | - 118 oz-in²21.6 x 10-4 kg·m² | - 184 oz-in²33.7 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N | |||||||||
| Permissible Thrust Load | - 6.7 lb30 N | |||||||||
| Permissible Thrust Load | - | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
|
Safety Standards |
- UL CSA CE | |||||||||
|
|
||||||||||