αSTEP

One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
Items
Stepper Motor

1.65 in. (42mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Connector Type) (AC Input)
Web Price $404.00

Stepper Motor

1.65 in. (42mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Connector Type) (AC Input)
Web Price $404.00

Stepper Motor

1.65 in. (42mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Connector Type) (AC Input)
Web Price $418.00

Stepper Motor

1.65 in. (42mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Connector Type) (AC Input)
Web Price $418.00

Stepper Motor

1.65 in. (42mm) AZ Series Key Shaft Stepper Motor with Mechanical Absolute Encoder (Connector Type) (AC Input)
Web Price $431.00
Frame Size - 1.65 in42 mm
Motor Length - 2.95 in.75 mm - 2.95 in.75 mm - 3.86 in.98 mm - 3.86 in.98 mm - 3.86 in.98 mm
Driver Voltage Input Power - AC
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.30 N·m - 42 oz-in0.30 N·m - 109 oz-in0.77 N·m - 109 oz-in0.77 N·m - 109 oz-in0.77 N·m
Shaft/Gear Type - Round Shaft with Flat (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft with Flat (No Gearhead) - Round Shaft (No Gearhead) - Key Shaft (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Lost Motion -
Shaft - Single
Electromagnetic Brake - Not Equipped
Cable Direction -
Permissible Speed Range (r/min) -
Rotor Inertia - 0.30 oz-in²55x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.63 oz-in²115x10-7 kg·m² - 0.63 oz-in²115x10-7 kg·m² - 0.63 oz-in²115x10-7 kg·m²
Permissible Overhung Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 7.8 lb0.39 in. from Shaft End = 9.9 lb0.59 in. from Shaft End = 13 lb0.79 in. from Shaft End = 19.1 lb0 mm from Shaft End = 30 N5 mm from Shaft End = 35 N10 mm from Shaft End = 44 N15 mm from Shaft End = 58 N20 mm from Shaft End = 85 N - 0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 7.8 lb0.39 in. from Shaft End = 9.9 lb0.59 in. from Shaft End = 13 lb0.79 in. from Shaft End = 19.1 lb0 mm from Shaft End = 30 N5 mm from Shaft End = 35 N10 mm from Shaft End = 44 N15 mm from Shaft End = 58 N20 mm from Shaft End = 85 N - 0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 7.8 lb0.39 in. from Shaft End = 9.9 lb0.59 in. from Shaft End = 13 lb0.79 in. from Shaft End = 19.1 lb0 mm from Shaft End = 30 N5 mm from Shaft End = 35 N10 mm from Shaft End = 44 N15 mm from Shaft End = 58 N20 mm from Shaft End = 85 N
Permissible Thrust Load - 3.3 lb15 N
Permissible Thrust Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CSA CE
Product Number -  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved