Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.
  • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on stroke lengths up to 850 mm
  • X-axis or Y-axis Table options
  • Electromagnetic Brake available
  • AR Series DC Input Driver required
Linear Slide
Items Linear Slide
EASM6XD005ARAK
Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $1,356.00
Linear Slide
EASM6XD010ARAK
Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $1,356.00
Linear Slide
EASM6XD015ARAK
Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $1,389.00
Linear Slide
EASM6XD020ARAK
Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $1,389.00
Linear Slide
EASM6XD025ARAK
Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only)
Web Price $1,440.00
Drive Method - Ball Screw
Actuator Frame Size - 75.4 mm (W) x 83 mm (H)  
Power Input - DC
Motor Location - Straight Type
Table Orientation - X-axis Table
Electromagnetic Brake - Not Equipped
Traveling Parallelism - 0.03 mm
Dynamic Permissible Moment - MP: 31.8 N·m
MY: 10.3 N·m
MR: 40.6 N·m  
Static Permissible Moment - MP: 86 N·m
MY: 34 N·m
MR: 110 N·m  
Lead - 12 mm
Max. Speed - 600 mm/s
Max. Horizontal Transportable Mass - 30 kg
Max. Vertical Transportable Mass -
Thrust - 200 N
Push Force - 400 N
Resolution - 100 ~ 10000 P/R
Repetitive Positioning Accuracy - 0.02 mm
Stroke - 50 mm - 100 mm - 150 mm - 200 mm - 250 mm