Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

  • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on stroke lengths up to 850 mm
  • X-axis or Y-axis Table options
  • Electromagnetic Brake available
  • Connection cables required (sold separately)
« 6 7 8 9 10 »  

Item #

Power Supply

Driver Type

Table Orientation

Lead

Max. Speed

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Stroke

Electromagnetic Brake

Web Price

EAS6X-E030-ARMS - Three-Phase 200-230 VAC - Pulse Input Type - X-axis Table - 6 mm - 400 mm/s - 60 kg - 30 kg - 300 mm - Equipped Request Quote
EAS6X-E040-ARMS - Three-Phase 200-230 VAC - Pulse Input Type - X-axis Table - 6 mm - 400 mm/s - 60 kg - 30 kg - 400 mm - Equipped Request Quote
EAS6X-E050-ARMS - Three-Phase 200-230 VAC - Pulse Input Type - X-axis Table - 6 mm - 400 mm/s - 60 kg - 30 kg - 500 mm - Equipped Request Quote
EAS6Y-D005-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 50 mm - Not Equipped Request Quote
EAS6Y-D010-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 100 mm - Not Equipped Request Quote
EAS6Y-D015-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 150 mm - Not Equipped Request Quote
EAS6Y-D020-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 200 mm - Not Equipped Request Quote
EAS6Y-D025-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 250 mm - Not Equipped Request Quote
EAS6Y-D030-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 300 mm - Not Equipped Request Quote
EAS6Y-D040-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 400 mm - Not Equipped Request Quote
EAS6Y-D050-ARAK - 24/48 VDC - Pulse Input Type - Y-axis Table - 12 mm - 600 mm/s - 30 kg - - 500 mm - Not Equipped Request Quote
EAS6Y-D005-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 50 mm - Not Equipped Request Quote
EAS6Y-D010-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 100 mm - Not Equipped Request Quote
EAS6Y-D015-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 150 mm - Not Equipped Request Quote
EAS6Y-D020-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 200 mm - Not Equipped Request Quote
EAS6Y-D025-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 250 mm - Not Equipped Request Quote
EAS6Y-D030-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 300 mm - Not Equipped Request Quote
EAS6Y-D040-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 400 mm - Not Equipped Request Quote
EAS6Y-D050-ARAA - Single-Phase 100-115 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 500 mm - Not Equipped Request Quote
EAS6Y-D005-ARAC - Single-Phase 200-230 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 50 mm - Not Equipped Request Quote
EAS6Y-D010-ARAC - Single-Phase 200-230 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 100 mm - Not Equipped Request Quote
EAS6Y-D015-ARAC - Single-Phase 200-230 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 150 mm - Not Equipped Request Quote
EAS6Y-D020-ARAC - Single-Phase 200-230 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 200 mm - Not Equipped Request Quote
EAS6Y-D025-ARAC - Single-Phase 200-230 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 250 mm - Not Equipped Request Quote
EAS6Y-D030-ARAC - Single-Phase 200-230 VAC - Pulse Input Type - Y-axis Table - 12 mm - 800 mm/s - 30 kg - - 300 mm - Not Equipped Request Quote
« 6 7 8 9 10 »