ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| BMU5120A-200A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/4 in. | - IP40 | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |
| BMU5120AP-5A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - IP65 | - 17.70 lb-in | - 16 ~ 800 | - 250 oz-in² | Request Quote |
| BMU5120AP-10A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/4 in. | - IP65 | - 36 lb-in | - 8 ~ 400 | - 1040 oz-in² | Request Quote |
| BMU5120AP-15A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - IP65 | - 53 lb-in | - 5.3 ~ 267 | - 2300 oz-in² | Request Quote |
| BMU5120AP-20A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/4 in. | - IP65 | - 71 lb-in | - 4 ~ 200 | - 3800 oz-in² | Request Quote |
| BMU5120AP-30A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - IP65 | - 102 lb-in | - 2.7 ~ 133 | - 8800 oz-in² | Request Quote |
| BMU5120AP-50A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - IP65 | - 171 lb-in | - 1.6 ~ 80 | - 25000 oz-in² | Request Quote |
| BMU5120AP-100A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - IP65 | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |
| BMU5120AP-200A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/4 in. | - IP65 | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |
| BMU5120C-5A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - IP40 | - 17.70 lb-in | - 16 ~ 800 | - 250 oz-in² | Request Quote |
| BMU5120C-10A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/4 in. | - IP40 | - 36 lb-in | - 8 ~ 400 | - 1040 oz-in² | Request Quote |
| BMU5120C-15A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - IP40 | - 53 lb-in | - 5.3 ~ 267 | - 2300 oz-in² | Request Quote |
| BMU5120C-20A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/4 in. | - IP40 | - 71 lb-in | - 4 ~ 200 | - 3800 oz-in² | Request Quote |
| BMU5120C-30A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - IP40 | - 102 lb-in | - 2.7 ~ 133 | - 8800 oz-in² | Request Quote |
| BMU5120C-50A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - IP40 | - 171 lb-in | - 1.6 ~ 80 | - 25000 oz-in² | Request Quote |
| BMU5120C-100A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - IP40 | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |
| BMU5120C-200A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/4 in. | - IP40 | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |
| BMU5120CP-5A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - IP65 | - 17.70 lb-in | - 16 ~ 800 | - 250 oz-in² | Request Quote |
| BMU5120CP-10A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/4 in. | - IP65 | - 36 lb-in | - 8 ~ 400 | - 1040 oz-in² | Request Quote |
| BMU5120CP-15A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - IP65 | - 53 lb-in | - 5.3 ~ 267 | - 2300 oz-in² | Request Quote |
| BMU5120CP-20A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/4 in. | - IP65 | - 71 lb-in | - 4 ~ 200 | - 3800 oz-in² | Request Quote |
| BMU5120CP-30A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - IP65 | - 102 lb-in | - 2.7 ~ 133 | - 8800 oz-in² | Request Quote |
| BMU5120CP-50A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - IP65 | - 171 lb-in | - 1.6 ~ 80 | - 25000 oz-in² | Request Quote |
| BMU5120CP-100A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - IP65 | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |
| BMU5120CP-200A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/4 in. | - IP65 | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |