Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.

  • 200 W (1/4 HP)
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
  • Electromagnetic Brake type available
  • Permissible Torque
    • Round Shaft = 90 oz-in (0.637 N·m)
    • Parallel Shaft Gear = 25 ~ 1750 lb-in (2.9 ~ 198 N·m)
    • Right-Angle Hollow Shaft Gear = 18.5 ~ 730 lb-in (2.1 ~ 82.8 N·m)
    • Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

CAD

BLM5200HPK / 5YH100C / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 1-1/4 inch - IP66 - 360 lb-in - Not Equipped - 0.8 ~ 36 $1,441.00 -
BLM5200HPK / 5YH200C / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 1-1/4 inch - IP66 - 730 lb-in - Not Equipped - 0.4 ~ 18 $1,650.00 -
BLM5200HPK / 5KV300C / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 300 :1 - 1-1/4 inch - IP66 - 1160 lb-in - Not Equipped - 0.27 ~ 12 $1,433.00 -
BLM5200HPK / 5KV450C / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 450 :1 - 1-1/4 inch - IP66 - 1750 lb-in - Not Equipped - 0.18 ~ 8 $1,433.00 -
BLM6200SHP-GFV / GFV6G5S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP66 - 25 lb-in - Not Equipped - 16 ~ 800 $843.00 -
BLM6200SHP-GFV / GFV6G10S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP66 - 50 lb-in - Not Equipped - 8 ~ 400 $843.00 -
BLM6200SHP-GFV / GFV6G15S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP66 - 76 lb-in - Not Equipped - 5.3 ~ 267 $843.00 -
BLM6200SHP-GFV / GFV6G20S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP66 - 101 lb-in - Not Equipped - 4 ~ 200 $843.00 -
BLM6200SHP-GFV / GFV6G30S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP66 - 145 lb-in - Not Equipped - 2.7 ~ 133 $858.00 -
BLM6200SHP-GFV / GFV6G50S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP66 - 240 lb-in - Not Equipped - 1.6 ~ 80 $858.00 -
BLM6200SHP-GFV / GFV6G100S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 22 mm - IP66 - 450 lb-in - Not Equipped - 0.8 ~ 40 $877.00 -
BLM6200SHP-GFV / GFV6G200S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 200 :1 - 22 mm - IP66 - 610 lb-in - Not Equipped - 0.4 ~ 20 $877.00 -
BLM5200HPK / 5AB5B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 21 lb-in - Not Equipped - 16 ~ 720 $947.00 -
BLM5200HPK / 5AB10B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 43 lb-in - Not Equipped - 8 ~ 360 $947.00 -
BLM5200HPK / 5AB20B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 85 lb-in - Not Equipped - 4 ~ 180 $947.00 -
BLM5200HPK / 5CB30B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 115 lb-in - Not Equipped - 2.7 ~ 120 $982.00 -
BLM5200HPK / 5CB50B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 199 lb-in - Not Equipped - 1.6 ~ 72 $982.00 -
BLM5200HPK / 5EB100B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 420 lb-in - Not Equipped - 0.8 ~ 36 $1,130.00 -
BLM5200HPK / 5EB200B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 800 lb-in - Not Equipped - 0.4 ~ 18 $1,130.00 -
BLM5200HPK / 5KB300B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 1160 lb-in - Not Equipped - 0.27 ~ 12 $1,325.00 -
BLM5200HPK / 5KB450B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 1750 lb-in - Not Equipped - 0.18 ~ 8 $1,325.00 -
BLM5200HPK / 5SB600B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 2200 lb-in - Not Equipped - 0.13 ~ 6 $1,511.00 -
BLM5200HPK / 5SB1200B / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft (Foot Mount) Gearhead - 1200 :1 - 40 mm - IP44 - 4500 lb-in - Not Equipped - 0.07 ~ 3 $1,511.00 -
BLM5200HPK / 5XH5S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 25 mm - IP66 - 18.5 lb-in - Not Equipped - 16 ~ 720 $1,195.00 -
BLM5200HPK / 5XH10S / BLE2D200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 25 mm - IP66 - 36 lb-in - Not Equipped - 8 ~ 360 $1,195.00 -
Unit of Measure
1 2 3 4 5 »