ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Connection Type |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM14AK | - 0.79 in | - DC |
![]() |
- 2.8 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Cable | - Not Equipped | $342.00 |
| AZM15AK | - 0.79 in | - DC |
![]() |
- 5.1 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Cable | - Not Equipped | $342.00 |
| AZME14B2K | - 0.79 in | - DC |
![]() |
- 2.8 oz-in | - Mechanical Absolute Encoder | - Hollow Shaft (No Gearhead) | - | - Double | - Cable | - Not Equipped | $464.00 |
| AZM24AK | - 1.1 in | - DC |
![]() |
- 13.4 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Cable | - Not Equipped | $342.00 |
| AZM26AK | - 1.1 in | - DC |
![]() |
- 26 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Cable | - Not Equipped | $342.00 |
| AZME24B2K | - 1.1 in | - DC |
![]() |
- 13.4 oz-in | - Mechanical Absolute Encoder | - Hollow Shaft (No Gearhead) | - | - Double | - Cable | - Not Equipped | $464.00 |
| AZM24AK-PS7.2 | - 1.1 in | - DC |
![]() |
- 42 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 7.2 :1 | - Single | - Cable | - Not Equipped | $684.00 |
| AZM24AK-PS10 | - 1.1 in | - DC |
![]() |
- 71 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 10 :1 | - Single | - Cable | - Not Equipped | $684.00 |
| AZM24AK-N10 | - 1.1 in | - DC |
![]() |
- 127.4 oz-in | - Mechanical Absolute Encoder | - Planetary Gear, Non-Backlash | - 10 :1 | - Single | - Cable | - Not Equipped | $1,015.00 |
| AZM24AK-HS50 | - 1.18 in | - DC |
![]() |
- 467 oz-in | - Mechanical Absolute Encoder | - Harmonic Gear | - 50 :1 | - Single | - Cable | - Not Equipped | $1,043.00 |
| AZM24AK-HS100 | - 1.18 in | - DC |
![]() |
- 680 oz-in | - Mechanical Absolute Encoder | - Harmonic Gear | - 100 :1 | - Single | - Cable | - Not Equipped | $1,043.00 |
| AZM24AK-FC7.2UA | - 1.38 in | - DC |
![]() |
- 42 oz-in | - Mechanical Absolute Encoder | - Right-Angle Spur / Face Gear | - 7.2 :1 | - Single | - Cable | - Not Equipped | $759.00 |
| AZM24AK-FC7.2DA | - 1.38 in | - DC |
![]() |
- 42 oz-in | - Mechanical Absolute Encoder | - Right-Angle Spur / Face Gear | - 7.2 :1 | - Single | - Cable | - Not Equipped | $759.00 |
| AZM24AK-FC15UA | - 1.38 in | - DC |
![]() |
- 92 oz-in | - Mechanical Absolute Encoder | - Right-Angle Spur / Face Gear | - 15 :1 | - Single | - Cable | - Not Equipped | $759.00 |
| AZM24AK-FC15DA | - 1.38 in | - DC |
![]() |
- 92 oz-in | - Mechanical Absolute Encoder | - Right-Angle Spur / Face Gear | - 15 :1 | - Single | - Cable | - Not Equipped | $759.00 |
| AZM24AK-FC25UA | - 1.38 in | - DC |
![]() |
- 156 oz-in | - Mechanical Absolute Encoder | - Right-Angle Spur / Face Gear | - 25 :1 | - Single | - Cable | - Not Equipped | $759.00 |
| AZM24AK-FC25DA | - 1.38 in | - DC |
![]() |
- 156 oz-in | - Mechanical Absolute Encoder | - Right-Angle Spur / Face Gear | - 25 :1 | - Single | - Cable | - Not Equipped | $759.00 |
| AZM46AK-HP5 | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 212 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 5 :1 | - Single | - Cable | - Not Equipped | $845.00 |
| AZM46AK-HP5F | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 212 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Cable | - Not Equipped | $832.00 |
| AZM46MK-HP5 | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 212 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 5 :1 | - Single | - Cable | - Equipped | $1,045.00 |
| AZM46MK-HP5F | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 212 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Cable | - Equipped | $1,032.00 |
| AZM46AK-HP9 | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 354 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 9 :1 | - Single | - Cable | - Not Equipped | $845.00 |
| AZM46AK-HP9F | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 354 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Cable | - Not Equipped | $832.00 |
| AZM46MK-HP9 | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 354 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 9 :1 | - Single | - Cable | - Equipped | $1,045.00 |
| AZM46MK-HP9F | - 1.57 in | - DC |
![]() Speed - Torque Characteristics |
- 354 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Cable | - Equipped | $1,032.00 |