COMPANY HEADER
Request Information
This item has been discontinued. Please contact our technical support team for a replacement.

Built-in Controller Type

Unit of Measure

Drive Method

N/A Ball Screw

Actuator Frame Size

N/A 2.97 in. (W) x 3.27 in. (H)  75.4 mm (W) x 83 mm (H)  

Power Supply

N/A Single-Phase 100-120 VAC

Frequency

N/A 50 Hz60 Hz

Electromagnetic Brake

N/A Equipped

Motor Location

N/A Reversed Motor (Right Side)

Table Orientation

N/A Y-axis Table

Traveling Parallelism

N/A 0 in.0.03 mm

Dynamic Permissible Moment

N/A MP: 281.5 lb-in
MY: 91.2 lb-in
MR: 359.3 lb-in  
MP: 31.8 N·m
MY: 10.3 N·m
MR: 40.6 N·m  

Static Permissible Moment

N/A MP: 761.2 lb-in
MY: 300.9 lb-in
MR: 973.6 lb-in  
MP: 86 N·m
MY: 34 N·m
MR: 110 N·m  

Lead

N/A 0.47 in.12 mm

Max. Speed

N/A 31.5 in/s800 mm/s

Max. Horizontal Transportable Mass

N/A 66.14 lb30 kg

Max. Vertical Transportable Mass

N/A 33.07 lb15 kg

Thrust

N/A 44.96 lb200 N

Push Force

N/A 89.92 lb400 N

Resolution

N/A 100 ~ 10000 P/R

Repetitive Positioning Accuracy

N/A 0 in.0.02 mm

Stroke

N/A 1.97 in.50 mm

RoHS Compliant

N/A Yes

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Components

N/A EASM6RYD005ARMC [Actuator]
ARD-AD [Driver]

Number of Positioning Data Sets

N/A 64 Points

Positioning Operation

N/A Independent, Linked, Linked 2, Sequential, Direct, Pushing

Protocol

N/A Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

N/A In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m.

Transmission/Reception Mode

N/A Half-duplex

Baud Rate

N/A 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

N/A Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd)

Connection Type

N/A Up to 31 units can be connected to a single programmable controller (master unit).

Return Policy

N/A This product cannot be cancelled or returned once the order has been processed.