COMPANY HEADER
Request Information
This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Actuator Frame Size

N/A 1.65 in. (W) x 1.65 in. (H)  42 mm (W) x 42 mm (H)  

Power Supply

N/A Single-Phase 100-115 VAC

Frequency

N/A 50 Hz60 Hz

Guide

N/A Equipped

Electromagnetic Brake

N/A Not Equipped

Motor Location

N/A Straight Type

Dynamic Permissible Moment

N/A MP: 11.5 lb-in
MY: 11.5 lb-in
MR: 5.3 lb-in  
MP: 1.3 N·m
MY: 1.3 N·m
MR: 0.6 N·m  

Static Permissible Moment

N/A MP: 32.7 lb-in
MY: 32.7 lb-in
MR: 26.6 lb-in  
MP: 3.7 N·m
MY: 3.7 N·m
MR: 3.0 N·m  

Lead

N/A 0.47 in.12 mm

Stroke

N/A 3.94 in.100 mm

Drive Method

N/A Ball Screw

Max. Speed

N/A 23.62 in/s600 mm/s

Thrust

N/A 15.74 lb70 N

Thrust

N/A ~15.74 lb  ~70 N  

Push Force

N/A 22.48 lb100 N

Push Force

N/A 22.48 lb  100 N  

Max. Horizontal Transportable Mass

N/A 33.07 lb15 kg

Max. Horizontal Transportable Mass

N/A ~33.07 lb  ~15 kg  

Resolution

N/A 100 ~ 10000 P/R

Repetitive Positioning Accuracy

N/A ±0.0008 in.±0.02 mm

Components

N/A EACM4WD10ARAC-G [Actuator]
ARD-A [Driver]

RoHS Compliant

N/A Yes

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Return Policy

N/A This product cannot be cancelled or returned once the order has been processed.