Three-Phase Motors
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Product Line |
N/A Brother Gearmotors |
Motor Type |
N/A Induction |
Output Power |
N/A 1 HP |
Voltage (VAC) |
N/A Three-Phase 208/230/460 VAC |
Frequency (Hz) |
N/A 60 |
Shaft/Gear Type |
N/A Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
N/A 240 :1 |
Mount |
N/A Foot Mount |
Shaft Arrangement |
N/A Left Shaft |
Output Shaft Diameter |
N/A 1 5/8 in. |
Type |
N/A Terminal Box |
Electromagnetic Brake |
N/A Not Equipped |
Rated Torque |
N/A 6761 lb-in 764 N·m |
Rated Speed (rpm) |
N/A 7.5 |
RoHS Compliant |
N/A Yes |
Safety Standards |
N/A UL CSA CE |
CE Marking |
N/A Low Voltage Directive |
Insulation Class |
N/A Class V |
Degree of Protection |
N/A IP44 |
Full Load [nmotor] |
N/A
1740 RPM (208 V) 1750 RPM (230 V) 1750 RPM (460 V) |
Full Load Current [Imotor] |
N/A
2.9 A (208 V) 2.8 A (230 V) 1.4 A (460 V) |
Starts per Minute |
N/A 10 |
Type (Brother) |
N/A H2 |
Frame (Brother) |
N/A 40 |
|
|