Three-Phase Motors
Lead Time1 |
Contact your local sales office. This Item cannot be cancelled or returned. |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Brother Gearmotors |
Motor Type |
- Induction |
Output Power |
- 3 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Right-Angle Hollow Shaft Gearhead |
Gear Ratio (X:1) |
- 10 :1 |
Mount |
- Hollow Shaft |
Output Shaft Diameter |
- 1-3/8 in. |
Type |
- Terminal Box |
Rated Torque |
- 902 lb-in 101.9 N·m |
Rated Speed (rpm) |
- 180 |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directive |
Insulation Class |
- Class V |
Degree of Protection |
- IP44 |
Full Load [nmotor] |
-
1750 RPM (208 V) 1770 RPM (230 V) 1770 RPM (460 V) |
Full Load Current [Imotor] |
-
8.3 A (208 V) 7.9 A (230 V) 4 A (460 V) |
Starts per Minute |
- 10 |
Brake Type |
- Power-Off Activated, Spring Close |
Static Friction Torque |
- 191 lb-in21.6 N·m |
Brake Power Supply |
- 200 VAC |
Power Consumption |
- 25 W |
Type (Brother) |
- F3 |
Frame (Brother) |
- 45 |
|