Free Shipping for Online Orders. Terms and conditions apply.

Please contact your local sales office for proper sizing or more information.

 

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Unit of Measure
Available to Ship1 - Contact your local sales office for more information.

Outer Diameter

- 0.59 in15 mm

Length

- 0.91 in23 mm

Normal Torque

- 9.74 lb-in1.10 N·m

Shaft Hole Diameter d1

- 0.20 in5 mm

Shaft Hole Diameter d2

- 0.20 in5 mm

Inertia

- 0.0148 oz-in22.7×10-7 kg·m²

Permissible End Play

- 0.0078 in0.2 mm

RoHS Compliant

- Yes


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved