BLH Series Driver

Drivers

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Power Supply

- 24 VDC

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Number of Speed Settings

- 2-speed operation is possible

Multi-Speed Setting Method

- External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min
VR1

Acceleration/Deceleration Time

- 0.1 to 12.0 s (Factory setting: 0.1 s)
VR2

I/O Functions

- Direct Input
Method: C-MOS Negative Logic Input
Point: 5 Points
Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, ALM-RST

Direct Output
Method: Transistor and open-collector output
Point: 2 Points
Initial Assignment: SPEED-OUT, ALM-B


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved