This product is a regeneration unit for exclusive use with DC input products. Connecting the regeneration unit can suppress the voltage rise caused by the regenerative power of the motor.
  • 24 VDC type

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Product Specifications

-   - [rg4-k-product-specs.jpg]

Product Specifications

• RG4-K

Number of units to be connected

4 units maximum

Power supply input

Rated voltage

24 VDC

Allowable operating voltage 16 to 32 V*1*2

Rated current

7.5 A

Maximum current 12 A

Regeneration operation*3

Regeneration operating voltage (Voltage inside the circuit)

ON: 32.5 V max.
OFF: 28 V min.

Regeneration detection voltage (Difference between Vcc+OUT and Vcc+IN) ON: 3.6 V max.
OFF: 0.4 V min
Resistance value of built-in regeneration resistor 6 Ω
Instantaneous regenerative power 130 W
Continuous regenerative power 4 W
Thermostat operating temperature

Operation: Opens at 95 °C±5 °C (203 °F±9 °F)

Reset: Closes at 65 °C±15 °C (149 °F±27 °F) [Normally closed]

Interface

ALM output

4.5 to 30 VDC 10 mA or less


*1 It is the operating voltage range of the regeneration unit. Use a power supply voltage that takes into account the input voltage of the connected driver and the regeneration operating voltage of the regeneration unit.

*2 The regeneration unit causes a voltage drop of up to 1.2 V between the power supply input and output. The voltage also drops in the connection cable. Use the product at the power supply voltage with these voltage drops in mind.

*3 When both the regeneration operating voltage and the regeneration detection voltage exceed the threshold, regeneration processing is performed.


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.