Please contact your local sales office for proper sizing or more information.

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Outer Diameter

- 0.79 in20 mm

Length

- 1.14 in29 mm

Normal Torque

- 44 lb-in5 N·m

Shaft Hole Diameter d1

- 0.20 in5 mm

Shaft Hole Diameter d2

- 0.19 in4.76 mm

Inertia

- 0.06 oz-in20.1x10-4 kg·m²

Permissible End Play

- 0.03 in0.80 mm

RoHS Compliant

- Yes

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved