Please contact your local sales office for proper sizing or more information.

Accessories

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Outer Diameter

- 2.56 in65 mm

Length

- 3.44 in87.50 mm

Normal Torque

- 1410 lb-in160 N·m

Shaft Hole Diameter d1

- 0.63 in16 mm

Shaft Hole Diameter d2

- 0.71 in18 mm

Inertia

- 20 oz-in23.7x10-4 kg·m²

Permissible End Play

- 0.06 in1.50 mm

RoHS Compliant

- Yes

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved