La siguiente información está en inglés
This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

- This product is scheduled to be discontinued, please contact your local sales office.

Outer Diameter (in)

- 0.79

Length (in)

- 1.18

Shaft Hole Diameter 1 (in)

- 0.24

Shaft Hole Diameter 2 (in)

- 0.24

Nominal Torque (lb-in)

- 44

Moment of Inertia (oz-in2)

- 0.06

Permissible End Play (in)

- 0.03

RoHS Compliant

- Yes

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved