This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

- This product is scheduled to be discontinued, please contact your local sales office.

Outer Diameter (in)

- 1.57

Length (in)

- 2.60

Shaft Hole Diameter 1 (in)

- 0.39

Shaft Hole Diameter 2 (in)

- 0.47

Nominal Torque (lb-in)

- 150

Moment of Inertia (oz-in2)

- 2.30

Permissible End Play (in)

- 0.05

RoHS Compliant

- Yes

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved