La siguiente información está en inglés
This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

- This product is scheduled to be discontinued, please contact your local sales office.

Outer Diameter (in)

- 2.56

Length (in)

- 3.54

Shaft Hole Diameter 1 (in)

- 0.71

Shaft Hole Diameter 2 (in)

- 0.71

Nominal Torque (lb-in)

- 1410

Moment of Inertia (oz-in2)

- 22.80

Permissible End Play (in)

- 0.06

RoHS Compliant

- Yes

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved