La siguiente información está en inglés
This item has been discontinued. Please contact our technical support team for a replacement.

Accessories

Accessories

Accessories

Accessories

Outer Diameter (in)

- 0.75

Length (in)

- 1.02

Shaft Hole Diameter 1 (in)

- 0.32

Shaft Hole Diameter 2 (in)

- 0.32

Nominal Torque (lb-in)

- 18.50

Moment of Inertia (oz-in2)

- 0.05

Permissible End Play (in)

- 0.01

RoHS Compliant

- Yes

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved