La siguiente información está en inglés
This item has been discontinued. Please contact our technical support team for a replacement.

Outer Diameter (in)

- 1.18

Length (in)

- 1.42

Shaft Hole Diameter 1 (in)

- 0.32

Shaft Hole Diameter 2 (in)

- 0.47

Nominal Torque (lb-in)

- 55

Moment of Inertia (oz-in2)

- 0.38

Permissible End Play (in)

- 0.01

RoHS Compliant

- Yes

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved