High-gain flexible couplings manufactured by NBK for use with THK KR series linear actuators and Oriental Motor motors. This is a single piece construction with two aluminum hubs molded with a vibration absorbing rubber for optimal damping and rigidity.
  • Zero Backlash
  • High Torque
  • High Torsional Stiffness
  • Vibration Absorption
Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Outer Diameter

- 19 mm

Length

- 26 mm

Normal Torque

- 2.10 N·m

Shaft Hole Diameter d1

- 5 mm

Shaft Hole Diameter d2

- 6 mm

Inertia

- 7.6x10-7 kg·m²