High-gain flexible couplings manufactured by NBK for use with THK KR series linear actuators and Oriental Motor motors. This is a single piece construction with two aluminum hubs molded with a vibration absorbing rubber for optimal damping and rigidity.
  • Zero Backlash
  • High Torque
  • High Torsional Stiffness
  • Vibration Absorption
Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Outer Diameter

- 25 mm

Length

- 32 mm

Normal Torque

- 4 N·m

Shaft Hole Diameter d1

- 6 mm

Shaft Hole Diameter d2

- 6.35 mm

Inertia

- 2.6x10-6 kg·m²

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved