High-gain flexible couplings manufactured by NBK for use with THK KR series linear actuators and Oriental Motor motors. This is a single piece construction with two aluminum hubs molded with a vibration absorbing rubber for optimal damping and rigidity.
  • Zero Backlash
  • High Torque
  • High Torsional Stiffness
  • Vibration Absorption
Unit of Measure
Available to Ship1

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Outer Diameter

- 25 mm

Length

- 32 mm

Normal Torque

- 4 N·m

Shaft Hole Diameter d1

- 6 mm

Shaft Hole Diameter d2

- 8 mm

Inertia

- 2.6x10-6 kg·m²
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved